Product specifications
Characteristic | Value | Description |
---|---|---|
1st Stage Body Inlet | C3 | 13,5x30xM6 |
1st Stage Body Outlet | C3 | 13,5x30xM6 |
1st Stage Displacement | 011 | 10,73 cc |
1st Stage Family | SKP2 | High Torque Pump Gr.2 |
2nd Stage Body Inlet | C3 | 13,5x30xM6 |
2nd Stage Body Outlet | C3 | 13,5x30xM6 |
2nd Stage Displacement | 8,0 | 8,35 cc |
2nd Stage Family | SKP2 | High Torque Pump Gr.2 |
Intermediate Section | CC | UC Int.Flange |
Mark position | S | Sticker on the body |
Marking | N | |
Marking | N | Standard Marking |
Mounting Flange | E10 | Pilot Ø36,5+4 holes (01) |
ROTATION | R | Clockwise rotation |
Rear Cover | P10 | Pump Cover (P1) |
Screws | B | Geomet screws |
Sealing | N | NBR |
Shaft Seal | V | Viton (B) |
Shaft type | T80 | Tap.1:8-M12x1,25-Key 4 (BA |
Special features | 0000 | Without special features |
Valve settings | N00 | No valve |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |