Product specifications
Characteristic | Value | Description |
---|---|---|
1st Stage Body Inlet | B7 | 20x40xM6 |
1st Stage Body Outlet | B5 | 15x35xM6 |
1st Stage Displacement | 011 | 10,73 cc |
1st Stage Family | SKP2 | Std on top-drive gear side |
2nd Stage Body Inlet | B7 | 20x40xM6 |
2nd Stage Body Outlet | B5 | 15x35xM6 |
2nd Stage Displacement | 8,0 | 8,35 cc |
2nd Stage Family | SKP2 | High Torque Pump Gr.2 |
Intermediate Section | CC | UC Int.Flange |
MOUNTING FLANGE | B20 | Pilot Ø50+2 holes \ (04) |
Mark position | N | Marking on top |
Marking | N | |
Marking | N | Standard Marking |
Rear Cover | P10 | Pump Cover (P1) |
Rotation | R | Clockwise rotation |
Screws | B | Geomet screws |
Sealing | N | NBR |
Shaft Seal | V | Viton (B) |
Shaft type | SD2 | Spl.DIN 5482 B17x14-L14 (D |
Special features | 0000 | Without special features |
Valve settings | N00 | No valve |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |