Product specifications
Characteristic | Value | Description |
---|---|---|
1st Stage Body Inlet | F5 | 3/4 GAS |
1st Stage Body Outlet | F4 | 1/2 GAS |
1st Stage Displacement | 011 | 10,73 cc |
1st Stage Family | SKP2 | High Torque Pump Gr.2 |
2nd Stage Body Inlet | F4 | 1/2 GAS |
2nd Stage Body Outlet | F4 | 1/2 GAS |
2nd Stage Displacement | 6,0 | 5,95 cc |
2nd Stage Family | SKP2 | High Torque Pump Gr.2 |
Intermediate Section | CC | UC Int.Flange |
Mark position | S | Sticker on the body |
Marking | N | Standard Marking |
Marking | N | Standard Marking |
Mounting flange | SA1 | SAE A p.Ø82,55+2 holes (06 |
Rear Cover | P10 | Pump Cover (P1) |
Rotation | R | Clockwise rotation |
Screws | B | Geomet screws |
Sealing | N | NBR |
Shaft Seal | V | Viton (B) |
SHAFT TYPE | S09 | Spl.SAE J498-9T-16/32 (SA) |
Special Features | 0000 | Without special features |
Valve settings | N00 | No valve |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |