Product specifications
Characteristic | Value | Description |
---|---|---|
1st Stage Body Inlet | B7 | 20x40xM6 |
1st Stage Body Outlet | B5 | 15x35xM6 |
1st Stage Displacement | 011 | 10,73 cc |
1st Stage Family | SKP2 | High Torque Pump Gr.2 |
2nd Stage Body Inlet | B7 | 20x40xM6 |
2nd Stage Body Outlet | B5 | 15x35xM6 |
2nd Stage Displacement | 011 | 10,73 cc |
2nd Stage Family | SKP2 | High Torque Pump Gr.2 |
Intermediate Section | CC | UC Int.Flange |
Mark position | S | Sticker on the body |
Marking | N | Standard Marking |
Marking | N | Standard Marking |
Mounting Flange | B20 | Pilot Ø50+2 holes \ (04) |
ROTATION | R | Clockwise rotation |
Rear Cover | P10 | Pump Cover (P1) |
Screws | B | Geomet screws |
Sealing | N | NBR |
Shaft Seal | V | Viton (B) |
Shaft type | T50 | Tap.1:5-M12x1,25-Key 3 (AA |
Special features | 0000 | Without special features |
Valve settings | N00 | No valve |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |