Product specifications
Characteristic | Value | Description |
---|---|---|
1st Stage Body Inlet | E6 | 1-1/16-12UN |
1st Stage Body Outlet | E5 | 7/8-14UNF |
1st Stage Displacement | 017 | 16,7 cc |
1st Stage Family | SKP2 | GAS:SCR 110BAR, ISL 4.4 |
2nd Stage Body Inlet | E6 | 1-1/16-12UN |
2nd Stage Body Outlet | E5 | 7/8-14UNF |
2nd Stage Displacement | 019 | 19,08 cc |
2nd Stage Family | SKP2 | High Torque Pump Gr.2 |
Intermediate Section | CC | UC Int.Flange |
Mark position | S | Sticker on the body |
Marking | V | Special sticker for VOLVO |
Mounting Flange | SA1 | SAE A p.Ø82,55+2 holes (06 |
Rear Cover | P10 | Pump Cover (P1) |
Rotation | L | Counter-clockwise rotation |
Screws | B | Geomet screws |
Sealing | N | NBR |
Shaft Seal | V | Viton (B) |
Shaft type | S09 | Spl.SAE J498-9T-16/32 (SA) |
Special features | 0000 | Without special features |
Valve settings | N00 | No valve |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |