Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 8,0 | Displacement 8,0 cc |
Drive gear | DF | Splined DIN 5482 B17 x 14, flange protrusion sb=22 (dr=57) support protrusion ss=1.5; support distance ds=20.5 , for bearing H=1, Version 6 (AKP) |
Inlet size | C3 | 13,5x30xM6 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | B1 | Flange with pilot D.36,5 and 4 holes for bolts with special shaft seal slot (BAT) |
O-Ring, Inside Diameter | / | Slash |
Outlet size | C3 | 13,5x30xM6 |
Ports position | D5 | Distance from front flange = 45 |
Project version | 6 | Short version (bearings H=17 mm) |
Rear cover | P1 | Standard cover for pump |
Rotation | L | Product with counter-clockwise rotation |
Screws | N | Screws standard |
Seals | B | Product with VITON seals (LCG) |
Single Stage Family | SNP2NN | Gr2 Pump |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |