Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 011 | Displacement 11 cc |
Drive gear | DG | Splined DIN 5482 B17 x 14 flange protrusion sb=21 (dr=61/64 SN.2/SH.2) support protrusion ss=1.5 support distance ds=19.5 (ALB) |
Inlet size | F5 | 3/4 GAS |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | B1 | Flange with pilot D.36,5 and 4 holes for bolts with special shaft seal slot (BAT) |
O-Ring, Inside Diameter | / | Slash |
Outlet size | F3 | 3/8 GAS |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | E1 | Cover for pump with relief valve with external drain 3/8 Gas |
Rotation | L | Product with counter-clockwise rotation |
Screws | A | Product with galvanized assembly screws ( +nuts, washers or cap nuts if listed on the Bill of Material ) |
Seals | N | Standard seal |
Single Stage Family | SNP2EN | Gr2 Pump+Ext.drain RV |
Slash separator | / | Slash |
Valve setting | VKU | Setting relief valve, velocity of product per checked setting 2000 rpm and pressure 160 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |