Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 019 | Displacement 19 cc |
Drive gear | SG | Splined SAE J498-11T-16/32-Dp Class 1FIT - flange protrusion sb=31 , distance from faces dr=71 (for SN_2) ; 74 (for SH_2) (AKO) |
Inlet size | MG | 25/20x52,37x26,19xM10(=) |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | H6 | Flange SAE A, pilot D.82,55 and 2 holes for bolts with groove on assembly screws D.18x5 (A) |
O-Ring, Inside Diameter | / | Slash |
Outlet size | ME | 18,5x47,63x22,23xM10(=) |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | P1 | Standard cover for pump |
Rotation | L | Product with counter-clockwise rotation |
Screws | N | Screws standard |
Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
Single Stage Family | SKP2NN | Gr2 Hi.Torque Pump |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |