Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | |
Displacement | 011 | Displacement 11 cc |
Drive gear | RA | SAE J498-13T-16/32 |
E_VALVE GROUP2 | I | Relief valve with internal drain |
F_DRAIN GROUP2 | N | Standard |
Inlet size | E6 | 1-1/16-12UN |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 07 | SAE B pilot D101,6+2 holes |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E5 | 7/8-14UNF |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
ROTATION | L | Product with counter-clockwise rotation |
Rear cover | I1 | Cover for pump per relief valve |
Screws | A | Product with galvanized assembly screws ( +nuts, washers or cap nuts if listed on the Bill of Material ) |
Seals | N | Standard seal |
Single Stage Family | SKP2IN | Gr2 Hi.Torque Pump-Int.dr.RV |
Slash separator | / | Slash |
Valve setting | VKG | Setting relief valve, velocity of product per checked setting 2000 rpm and pressure 40 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |