Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 019 | Displacement 19 cc |
Drive gear | DA | Spline DIN 5482 B17 x 14 L=10 SC01 |
Inlet size | E6 | 1-1/16-12UN |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E5 | 7/8-14UNF |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | I1 | Cover for pump per relief valve |
Rotation | R | Product with clockwise rotation |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNP2IN | Gr2 Pump+Int.drain RV |
Slash separator | / | Slash |
Valve setting | VLP | Setting relief valve, velocity of product per checked setting 2500 rpm and pressure 100 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |