Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 011 | Displacement 11 cc |
Drive gear | SA | Splined SAE J498-9T-16/32-Dp Class 1FIT -SC06 |
Inlet size | E6 | 1-1/16-12UN |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | L | XCMG Marking |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E5 | 7/8-14UNF |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | P1 | Standard cover for pump |
Rotation | L | Product with counter-clockwise rotation |
Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) |
Seals | N | Standard seal |
Single Stage Family | SNP2NN | Gr2 Pump |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |