Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 025 | Displacement 25 cc |
Drive gear | SB | Splined SAE J498-11T-16/32-Dp Class 1FIT -SC06 SKP2 |
Inlet size | NN | Without inlet |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | NN | Without inlet |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
ROTATION | L | Product with counter-clockwise rotation |
Rear cover | C6 | Cover for pump front SAE Thred ports : Inlet 1-1/16-12UN-2B ; Outlet 7/8-14UNF-2B |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SKC2NN | Gr2 Hi.Torque Pump-Front port |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |