Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 025 | Displacement 25 cc |
Drive gear | CH | Tang 8 x 17,8 x L=6,5 ( rear tang 8 x 17,46 x L=6,5 ) (type 43) |
Inlet size | F5 | 3/4 GAS |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 03 | Flange with pilot Ø52 mm with O-ring and 4 holes for bolts through thebody |
O-Ring, Inside Diameter | / | Slash |
Outlet size | F4 | 1/2 GAS |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
ROTATION | L | Product with counter-clockwise rotation |
Rear cover | NN | Not assigned (with intermediate flange instead cover) |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNO2NN | Gr2 Middle Stage |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |