GearMe group 3-product-category

GearMe group 3

These pumps have displacements from 22 cm3 to 90 cm3 [1.34 in3 to 5.49 in3] and 115 mm by 148 mm [4.53 in by 5.83 in] frames.

Features and benefits

  • High-quality case with hardened steel gears
  • Pressure-balanced for exceptional efficiency
  • SAE, DIN, and European standard mounting flanges

Applications

  • Agriculture
  • Construction
  • Distribution
  • Industrial applications
  • Material handling

Specifications

  • Continuous pressure ratings up to 250 bar [3,625psi]
  • Speeds up to 4,000 rpm
  • Displacements from 22 cm3 to 88.2 cm3 [1.35 in3 to 5.38 in3]