Product specifications
Characteristic | Value | Description |
---|---|---|
A: Single stage family | SHP2 | shhark® low noise pump |
B: Displacement | 011 | 10,73 cc |
C: Rotation | R | Clockwise rotation |
D: Mounting flange | SA1 | SAE A p.Ø82,55+2 holes (06 |
E: Shaft type | S09 | Spl.SAE J498-9T-16/32 (SA) |
F: Inlet size | E6 | 1-1/16-12UN |
G: Outlet size | E5 | 7/8-14UNF |
H: Rear cover | I10 | RV (I1) |
I: Shaft seal | V | Viton |
J: Sealing | N | NBR |
K: Screws | N | Burnished screws |
L: Valve settings | VGS | RV,Speed=1500 rpm,P=130 ba |
M: Marking type | N | Standard Marking |
N: Marking position | S | Sticker on the body |
O: Special features | 0000 | No special features |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |