Product specifications
Characteristic | Value |
---|---|
Design code | Third |
Displacement- front | 12.3 cm3/r [0.70 in3/r] |
Displacement- rear | 8.2 cm3/r [0.50 in3/r] |
Identification | None |
Inlet port- front | SAE 5/16-18 |
Inlet port- rear | BSP 1/2 |
Input shaft | Tap 1:8 17 w3.1x16 40 7/16-20 |
Mounitng | Cust 4 p89 b123/83 h9 |
Outlet port- front | SAE 5/16-18 |
Outlet port- rear | BSP 1/2 |
Paint | None |
Product | External gear Pump |
Rotation | Right hand cw |
Size | Frame size |
Special features | None |
Unit type | Double |