Lumi aluminum gear pumps-product-category

Lumi aluminum gear pumps

For enhanced pressure capability and efficiency, our Lumi aluminum gear pumps feature a pressure-balanced floating-bushing design with high-strength extruded aluminum bodies and cast-iron end covers and mounting flanges. They are available with displacements from 5.1 cm³ to 24.0 cm³ [0.31 in³ to 1.46 in³].

Features and benefits

  • 12-tooth shaft
  • Designed for high efficiency
  • SAE, European, DIN, and ISO options for flanges, porting styles, and shafts
  • Optional sectional sealing for double pumps
  • Wide array of features for design flexibility
  • Optimized pre-load on gear faces results in higher efficiencies
  • Multi-fluid capability

Applications

  • Tractors
  • Turf care

Specifications and drawings

Frame size

Displacement

cm³ [in³]

Max. continuous pressure

bar [psi] 1

Max. intermittent pressure

bar [psi] 2

Min. speed

rpm

Max. speed @ 210 bar

rpm

Min. output flow @ 2,000 rpm at max. intermittent pressure

l/min [US gal/min]

05

5.1 [0.31]

240 [3,480]

250 [3,625]

700

4,000

8.4 [2.22]

06

6.0 [0.37]

240 [3,480]

250 [3,625]

700

4,000

10.8 [2.85]

08

8.2 [0.50]

240 [3,480]

250 [3,625]

700

4,000

14.3 [3.78]

09

9.5 [0.58]

240 [3,480]

250 [3,625]

700

4,000

17.0 [4.49]

11

11.0 [0.67]

240 [3,480]

250 [3,625]

700

4,000

19.7 [5.20]

12

12.3 [0.75]

240 [3,480]

250 [3,625]

700

4,000

21.4 [5.65]

16

16.5 [1.01]

240 [3,480]

250 [3,625]

700

3,500

29.5 [7.79]

18

18.0 [1.10]

240 [3,480]

235 [3,408]

700

3,000

32.2 [8.51]

20

20.0 [1.22]

240 [3,480]

220 [3,190]

700

3,000

35.8 [9.46]

24

24.0 [1.46]

175 [2,538]

200 [2,900]

700

3,000

42.9 [11.33]

1Max. continuous pressure is for flanged ports. For threaded ports, max. continuous and intermittent pressure is 210 bar.

2Max. intermittent pressure only applicable for 10% of every minute.

See Lumi Aluminum Gear Pump Group 2 Technical Information for more information.

Lumi Pumps Gr2 Drawing

Product types shown: 2