Lumi aluminum gear pumps
For enhanced pressure capability and efficiency, our Lumi aluminum gear pumps feature a pressure-balanced floating-bushing design with high-strength extruded aluminum bodies and cast-iron end covers and mounting flanges. They are available with displacements from 5.1 cm³ to 24.0 cm³ [0.31 in³ to 1.46 in³].
Features and benefits
- 12-tooth shaft
- Designed for high efficiency
- SAE, European, DIN, and ISO options for flanges, porting styles, and shafts
- Optional sectional sealing for double pumps
- Wide array of features for design flexibility
- Optimized pre-load on gear faces results in higher efficiencies
- Multi-fluid capability
Applications
- Tractors
- Turf care
Specifications and drawings
Frame size | Displacement cm³ [in³] | Max. continuous pressure bar [psi] 1 | Max. intermittent pressure bar [psi] 2 | Min. speed rpm | Max. speed @ 210 bar rpm | Min. output flow @ 2,000 rpm at max. intermittent pressure l/min [US gal/min] |
05 | 5.1 [0.31] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 8.4 [2.22] |
06 | 6.0 [0.37] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 10.8 [2.85] |
08 | 8.2 [0.50] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 14.3 [3.78] |
09 | 9.5 [0.58] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 17.0 [4.49] |
11 | 11.0 [0.67] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 19.7 [5.20] |
12 | 12.3 [0.75] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 21.4 [5.65] |
16 | 16.5 [1.01] | 240 [3,480] | 250 [3,625] | 700 | 3,500 | 29.5 [7.79] |
18 | 18.0 [1.10] | 240 [3,480] | 235 [3,408] | 700 | 3,000 | 32.2 [8.51] |
20 | 20.0 [1.22] | 240 [3,480] | 220 [3,190] | 700 | 3,000 | 35.8 [9.46] |
24 | 24.0 [1.46] | 175 [2,538] | 200 [2,900] | 700 | 3,000 | 42.9 [11.33] |
1 Max. continuous pressure is for flanged ports. For threaded ports, max. continuous and intermittent pressure is 210 bar.
2 Max. intermittent pressure only applicable for 10% of every minute.
See Lumi Aluminum Gear Pump Group 2 Technical Information for more information.
Products shown: 2
Lumi multiple stage
Our multi-stage pumps have external splined drive shafts connected through couplings and intermediate steel plates. The individual pumps are hydraulically independent, which enables the efficient operation of several machine functions, and you have a choice of one common inlet or multiple inlets.