Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | Third |
| Displacement- front | 12.3 cm3/r [0.70 in3/r] |
| Displacement- rear | 8.2 cm3/r [0.50 in3/r] |
| Identification | John deere with bar code |
| Inlet port- front | Manifold- inlet port |
| Inlet port- rear | Manifold- inlet port |
| Input shaft | Taper 1:8 on dia 16.66 [0.65], .4375-20 unf-2a, woodruff key 3 x dia 15.7 [0.12x dia 0.62], shaft ext 39.7 [1.56], pinion gear |
| Mounitng | SAE a 2 bolt, 82.50 [3.25] pilot dia. m10x1.5 threaded holes on 106.4 [4.19] dia. circle |
| Outlet port- front | M27 x 2.0-6h o-ring port |
| Outlet port- rear | M22 x 1.5-6h o-ring port |
| Paint | None |
| Product | External gear pump |
| Rotation | Left handed ccw |
| Size | Frame size |
| Special features | Two long studs |
| Unit type | Double |
