Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
26000-02
(USE:6040190-001) (FRONT) BK PL (BQR)
26000-02
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
26000-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.760
Product height mm
95.504
Product length in
6.190
Product length mm
157.226
Product material
ALUMINUM
Aluminum
Product width in
1.850
Product width mm
46.990