Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BODY | Body |
| Product height in | | 1.650 |
| Product height mm | | 41.910 |
| Product length in | | 4.029 |
| Product length mm | | 102.337 |
| Product material | ALUMINUM | Aluminum |
| Product width in | | 1.680 |
| Product width mm | | 42.672 |