Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BODY | Body |
| Product height in | | 5.029 |
| Product height mm | | 127.737 |
| Product length in | | 0.515 |
| Product length mm | | 13.089 |
| Product material | ALUMINUM | Aluminum |
| Product width in | | 3.600 |
| Product width mm | | 91.440 |