Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE GEAR | Drive gear |
| Product height in | 1.720 | |
| Product height mm | 43.688 | |
| Product length in | 4.590 | |
| Product length mm | 116.586 | |
| Product material | STEEL | Steel |
| Product width in | 1.720 | |
| Product width mm | 43.688 |
