Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
26015-231
11T DR GEAR S/A
26015-231
Tools
Add to comparison
Add to comparison
26015-231
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Drive gear
Product height in
1.710
Product height mm
43.434
Product length in
5.310
Product length mm
134.874
Product width in
1.710
Product width mm
43.434