Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive gear |
| Product height in | 1.710 |
| Product height mm | 43.434 |
| Product length in | 6.480 |
| Product length mm | 164.592 |
| Product material | Carbon steel |
| Product width in | 1.710 |
| Product width mm | 43.434 |