TPR DR GR ASSY
26507-205
Tools26507-205 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive gear |
| Product height in | 1.740 |
| Product height mm | 44.196 |
| Product length in | 7.600 |
| Product length mm | 193.040 |
| Product material | Cast Iron |
| Product width in | 1.740 |
| Product width mm | 44.196 |