Product specifications
Characteristic | Value | Description |
|---|---|---|
| Design Code | A | A |
| Displacement | 14 | 5.1 cm3/r [.31 in3/r] |
| Front mounting | D | (4-bolt) European 80 mm [3.15] pilot dia |
| Identification | 0 | Standard |
| Input shaft | FC | 11 teeth 16/32 spline, min full spline 18.0[.71], shaft ext 26.7 [1.05] |
| Paint | 0K | Green per spec 209-13k |
| Ports and location | 80 | Plain thru shaft: suction port 1.3125-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2B SAE o-ring port - side ports |
| Priority flow divider setting | 00 | No flow setting |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | K | Euro 4 p80 27 9t cp |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | BS | Extruded Body |
| Test data | 0 | Generic |
| Unit type | A | Plain |