Product specifications
Characteristic | Value |
---|---|
Design code | A |
Displacement | 19.7 cm3/r [1.20 in3/r] |
Front mounting | SAEa 2 p83 b106 h12 |
Identification | Standard |
Input shaft | Spl 11t 16/32 32 |
Paint | Green (209-13k) |
Ports and location | Pts 1 5/16-12s 7/8-14s |
Priority flow divider setting | No flow setting |
Product | Series 26 gear pump (single) |
Rear mounting | Euro 4 p80 27 9t cp |
Relief valve full flow setting | None |
Rotation | Right hand rotation cw |
Special features | Eb |
Test data | Generic |
Unit type | Plain |