Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Design Code | A |
Displacement | 29.2 cm3/r [1.78 in3/r] |
Identification | Standard |
Input shaft | Spl 13t 16/32 41 22 |
Paint | Primer (209-13a) |
Ports and location | P 1 5/8-12s 1 1/16s |
Priority flow divider setting | No flow setting |
Product | L2 gear pump (single unit) |
Rear mounting | No auxillary mounting feature |
Relief valve full flow setting | No relief valve setting |
Rotation | Right-hand rotation cw |
Special features | NO SPECIAL FEATURES |
Special features | Generic |
Unit type | Plain |