Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 46.7 cm3/r [2.85 in3/r] |
| Identification | Standard |
| Input shaft | Straight shaft dia 22.22 [.875], keyway 6.35 x 25.4 [.25 x 1.00], shaft ext 41.1 [1.62] (key included) |
| Paint | Primer per spec 209-13a |
| Ports and location | Plain: suction port 1.625-12 UN-2b SAE o-ring port; pressure port 1.0625-12 UN-2b SAE o-ring port - side ports |
| Priority flow divider setting | No flow setting |
| Product | L2 gear pump (single unit) |
| Rear mounting | No auxiliary mounting features |
| Relief valve full flow setting | No relief valve setting |
| Rotation | Right-hand rotation (cw) |
| Special features | No special features |
| Special features | Generic |
| Unit type | Plain |
