Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 05 | 13.8 cm3/r [.84 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | AC | Straight shaft dia 19.05 [.750], keyway 4.8 X 25.4 [.19 X 1.00], shaft ext 31.8 [1.25] (key included) |
| Paint | 00 | No paint |
| Ports and location | 02 | Plain: suction port 1.3125-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port - rear ports |
| Priority flow divider setting | 00 | No flow setting |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | 0 | None |
| Relief valve full flow setting | 00 | None |
| Rotation | L | Left hand rotation ccw |
| Special Features | 00 | No special features |
| Test data | 0 | Generic |
| Unit type | A | Plain |