Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Design code | A |
Displacement | 13.8 cm3/r [.84 in3/r] |
Front mounting | Euro 4 p80 b72/100 h9 |
Identification | John Deere harvester |
Input shaft | Str 19 8tng 14 |
Paint | Green (209-13k) |
Ports and location | Pg 1 1/16-12s 3/4-16r dst cvr |
Priority flow divider setting | No flow setting |
Product | Series 26 gear pump (single) |
Rear mounting | None |
Relief valve full flow setting | None |
Rotation | Right hand rotation cw |
Special features | Eb 1.7seal w/rr |
Test data | Unit specific |
Unit type | Plain |