Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Design code | A |
Displacement | 13.8 cm3/r [.84 in3/r] |
Front mounting | SAEb 2 p103 b146 h14 |
Identification | John Deere dubuque |
Input shaft | Tap 1:8 18 w3x16 40 7/16-20UNF |
Paint | Black (209-13b) |
Ports and location | P 1 5/16-12r 3/4-16s |
Priority flow divider setting | No flow setting |
Product | Series 26 gear pump (single) |
Rear mounting | None |
Relief valve full flow setting | None |
Rotation | Right hand rotation cw |
Special features | Sw pilot 29tspur shft |
Test data | Unit specific |
Unit type | Plain |