Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 06 | 16.7 cm3/r [1.02 in3/r] |
| Front mounting | C | (2-bolt B) SAE flange series 101-2 |
| Identification | C | John Deere dubuque (number stamped on unit) |
| Input shaft | DR | Dia 17.45 [.687] taper .125:1, .4375-20 UNF-2a, keyway 2.98 X dia 16.2 [.118 X dia .64], shaft ext 40.1 [1.58] (woodruff keyincluded) |
| Paint | 0B | Black per spec 209-13b |
| Ports and location | 82 | Plain: suction port 1.3125-12 un-2b SAE o-ring port; pressure port .750-16 UNF-2B SAE o-ring port - rear ports |
| Priority flow divider setting | 00 | No flow setting |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | 0 | None |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | BR | Sealing washers In pilot area; 29 teeth spur gear assembled on customer shaft end |
| Test data | A | Unit specific |
| Unit type | A | Plain |