Rugid cast iron single stage-product-category

Rugid cast iron single stage

Our compact single pumps provide high power density, relief valves, and optional process flow diagrams (PFDs) on their covers.

Features and benefits 

  • High-strength cast iron construction allows consistently efficient performance 
  • Custom-engineered shaft bearings and dual pressure-balanced thrust plates optimize internal bearing lubrication, allowing for high starting torque and long life with fluid viscosity as low as 8 mm²/sec [52 SUS] 
  • Compact three-piece ductile iron construction with bearings located in the front flange and rear cover minimizes overall package length and increases radial load-carrying capability  
  • Pressure-balanced thrust plates provide improved efficiency at extreme pressures and temperatures
  • High-temperature Viton® seals are well suited for today’s hotter-running machines 
  • Located in the front flange, high-quality steel-backed bronze bearings provide maximum pressure handling capacity, allowing extended radial loading without an external roller bearing  
  • Available with side or rear ports, SAE A or B flange, an a variety of shaft options  

 Applications 

  • Agriculture
  • Construction
  • Forestry
  • Marine
  • Material handling
  • Mining and petroleum
  • Transportation 

Specifications and drawings

Frame Size  Displacement cm3 [in3]   Rated pressure bar [psi]  Min. speed rpm *  Max. speed rpm Theoretical flow at max.

speed
l/min [US gal/min]
07 7.0 [0.43] 276 [4,000] 1,200 3,400 24.0 [6.3]
10 9.5 [0.58] 276 [4,000] 900 3,400 32.3 [8.5]
11 10.8 [0.66] 276 [4,000] 900 3,400 36.7 [9.7]
13 12.6 [0.77] 276 [4,000] 700 3,400 42.9 [11.3]
14 14.3 [0.87] 276 [4,000] 700 3,400 48.5 [12.8]
17 17.0 [1.04] 276 [4,000] 600 3,400 57.9 [15.3]
19 19.0 [1.16] 276 [4,000] 600 3,400 64.6 [17.1]
21 20.5 [1.25] 276 [4,000] 600 3,400 69.6 [18.4]
23 22.5 [1.37] 276 [4,000] 600 3,400 76.3 [20.2]
25 25.4 [1.55] 276 [4,000] 600 3,400 86.4 [22.8]
29 29.0 [1.77] 276 [4,000] 600 3,200 92.8 [24.5]
32 31.8 [1.94] 276 [4,000] 600 3,000 95.4 [25.2]
36 36.1 [2.20] 241 [3,500] 600 2,750 99.0 [26.2]
38 38.0 [2.32] 228 [3,300] 600 2,750 104.5 [27.6]
41 41.0 [2.50] 207 [3,000] 600 2,500 102.4 [27.1]
45 45.1 [2.75] 190 [2,750] 600 2,500 112.7 [29.8]

* minimum speed at maximum pressure

For more information, see Rugid Cast Iron Group 2.5 Pump Technical Information.

 

Rugid Cast Iron Drawing