Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE1L | D-series right-hand single |
Front displacement and input drive | 10PB | 9.5cc / parallel shaft: 7/8 inch diameter x 1.62 inch extension, with 1/4 inch key |
Mounting flange | BB | SAE B 2 bolt |
Rear cover and porting | N104 | Cover, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AG | AG: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |