Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE1R | D-series left-hand single |
Front displacement and input drive | 19TX | 19.0cc / tapered shaft: 1:4 taper, 7/8 inch diameter x 1.98 inch extension, 5/16-24 x 1.00 inch internal thread with #505 key |
Mounting flange | AA | SAE A 2 bolt |
Rear cover and porting | N954 | Cover, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet (special 4-port design with ports in side and rear of cover) |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | KK | KK: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |