Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE1L | D-series right-hand single |
Front displacement and input drive | 17SE | 17.0cc / splined shaft: SAE 9 tooth spline x 1.25 inch extension |
Mounting flange | AC | SAE A 2 bolt, for integral LS/PFD cover |
Rear cover and porting | D23A | Cover, steer, 1 5/16-12 ORB inlet, 3/4-16 ORB outlet |
Control setting | 19X | 5 GPM [18.9 l/m] PFD |
Relief valve pressure | 159 | 159 bar [2300 psi] |
Screws | JK | JK: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |