Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE1R | D-series left-hand single |
Front displacement and input drive | 21SE | 20.5cc / splined shaft: SAE 9 tooth spline x 1.25 inch extension |
Mounting flange | AA | SAE A 2 bolt |
Rear cover and porting | N125 | Cover, 1 5/8-12 ORB inlet, 1 1/16-12 ORB outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AL | AL: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |