Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE1R | D-series left-hand single |
Front displacement and input drive | 25SH | 25.4cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BB | SAE B 2 bolt |
Rear cover and porting | F10C | Cover, PFD, 1 5/16-12 ORB inlet, 3/4-16 ORB CF outlet, 7/8-14 ORB EF outlet (CF on bottom of lug, cartridge design) |
Control setting | 15C | 4 GPM [15.1 l/m] PFD, for use with cartridge PFD cover modules (DFxxC) |
Relief valve pressure | 069 | 69 bar [1000 psi] |
Screws | AL | AL: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |