Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE1L | D-series right-hand single |
Front displacement and input drive | 29SC | 29.0cc / splined shaft: SAE 11 tooth spline x 1.50 inch extension |
Mounting flange | AA | SAE A 2 bolt |
Rear cover and porting | N936 | Cover, 1 1/4 inch code 61 inlet, 1 1/16-12 ORB rear outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AM | AM: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |