Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE1R | D-series left-hand single |
Front displacement and input drive | 07SE | 7.0cc / splined shaft: SAE 9 tooth spline x 1.25 inch extension |
Mounting flange | BB | SAE B 2 bolt |
Rear cover and porting | N252 | Cover, M33x2 ORP rear inlet, M22x1.5 ORP outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AF | AF: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |