Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE1L | D-series right-hand single |
Front displacement and input drive | 25SH | 25.4cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BB | SAE B 2 bolt |
Rear cover and porting | N407 | Cover, 1-11 BSPP inlet, 3/4-14 BSPP outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AJ | AJ: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |