PVH and PVE open-circuit piston pumps
PVH and PVE family pumps are are produced in North America for the service of open-circuit OEM components requiring variable-displacement flow. The PVE series is rated up to 210 bar [3,000 psi] and offers displacements from 25 cm3 to 45 cm3 [1.54 in3 to 2.75 in3], while the PVH series is rated up to 250 bar [3,625 psi] and offers displacements from 57 cm3 to 141 cm3 [3.5 in3 to 8.6 in3].
Features and benefits
- Genuine replacement for OEM original parts
- Efficient flow source for restoring original machine performance
- Proven component and control design
- Optional controls for maximum operating flexibility
- Industrial control with standard D03 interface
Applications
Danfoss mobile open-circuit piston pumps are intended for a wide variety of applications. Here are some examples of where this product is commonly used:
- Agriculture
- Harvesters
- Sprayers
- Harvesters
- Construction
- Backhoe and wheel loaders
- Concrete pumps
- Backhoe and wheel loaders
- Industrial
- Marine and offshore
- Presses and extruders
- Marine and offshore
- Specialty
- Refuse trucks
- Airport ground support
- Refuse trucks
Specifications
Series | Displacement cm3 [in3] 1 | Maximum pressure bar [psi] 1 | Rated speed rpm 2 | Theoretical flow l/min [US gal/min] |
PVE | 25 to 45 [1.54 to 2.75] | 186 to 210 [2,700 to 3,000] | 2,400 to 3,000 | 75 to 108 [19.8 to 28.5] |
PVH | 57 to 141 [3.5 to 8.6] | 230 to 250 [3,300 to 3,625] | 2,000 to 2,400 | 134 to 272 [35.4 to 71.8] |
1 Values for shaft end pump
2 Rated speed at 0 psig inlet
See E Series Piston Pumps and PVH Piston Pumps for more information.
Products shown: 0