Danfoss logo
PVH and PVE open-circuit piston pumps-product-category

PVH and PVE open-circuit piston pumps

PVH and PVE family pumps are are produced in North America for the service of open-circuit OEM components requiring variable-displacement flow. The PVE series is rated up to 210 bar [3,000 psi] and offers displacements from 25 cm3 to 45 cm3 [1.54 in3 to 2.75 in3], while the PVH series is rated up to 250 bar [3,625 psi] and offers displacements from 57 cm3 to 141 cm3 [3.5 in3 to 8.6 in3].

Features and benefits 

  • Genuine replacement for OEM original parts
  • Efficient flow source for restoring original machine performance
  • Proven component and control design
  • Optional controls for maximum operating flexibility
  • Industrial control with standard D03 interface 

Applications 

Danfoss mobile open-circuit piston pumps are intended for a wide variety of applications.  Here are some examples of where this product is commonly used:

  • Agriculture 
    • Harvesters
    • Sprayers
  • Construction
    • Backhoe and wheel loaders
    • Concrete pumps
  • Industrial
    • Marine and offshore
    • Presses and extruders
  • Specialty
    • Refuse trucks
    • Airport ground support

Specifications 

 Series
 Displacement
cm3 [in31 
Maximum pressure
bar [psi] 1 
Rated speed
rpm 2 
Theoretical flow

l/min [US gal/min]  

 PVE
25 to 45
[1.54 to 2.75]
186 to 210
[2,700 to 3,000]
2,400 to 3,000
75 to 108 [19.8 to 28.5] 
PVH
57 to 141
[3.5 to 8.6]
230 to 250
[3,300 to 3,625]
2,000 to 2,400
134 to 272 [35.4 to 71.8] 

1 Values for shaft end pump 

2 Rated speed at 0 psig inlet 

See E Series Piston Pumps and PVH Piston Pumps for more information.

 

 

Products shown: 0