Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | NO AUXILIARY MOUNTING FEATURES |
| CODE TITLE | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special feature | NO CONTROL SPECIAL FEATURES |
| Controller type | PRESSURE & FLOW COMPENSATOR WITH TORQUE CONTROL & .4375-20 SAE O-RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | SECOND DESIGN |
| Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 74.0 cm3/r [4.51 in3/r] |
| Drain port size location | 1.3125-12 UNF-2B O-RING PORT – TOP |
| Flow comp rpc setting | 19.31-22.06 bar [280-320 lbf/in2] |
| Front mounting input shaft | 4 BOLT C (SAE J744-127-4) WITH 14 TOOTH 12/24 PITCH SPLINE SHAFT (SAE J744-32-4) |
| Identification packaging | MARK EATON PRODUCT NUMBER AND FULL MODEL CODE ON LABEL |
| Input shaft rotation | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT LEFT SIDE PRESSURE PORT |
| Main ports size location | 74 SIDE PORTS; SUCTION: 2.00 SAE J518 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61); PRESSURE: 1.00 SAE J518 4-BOLTSPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) |
| Maximum displacement option | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | NO PAINT |
| PRESSURE COMP SETTING | 258.6-265.4 bar [3750-3850 lbf/in2] |
| PUMP SPECIAL FEATURES | NO PUMP SPECIAL FEATURES |
| Shaft seal | STANDARD FLUOROCARBON SHAFT SEAL |
| Torque control setting | 198 Nm [1750 in-lbs] (74, 98) |