Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | AD | SAE J744 FLANGE 101-2/4 (2/4 BOLT B); ACCEPTS 15T 16/32 SPLINE WITH 46.0 (1.81) SHAFT EXT. (COUPLER INCLUDED) |
| Code title | ADY | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special feature | 0A | BLEED DOWN ORIFICE |
| Controller type | AA | PRESSURE & FLOW COMPENSATOR WITH .4375-20 SAE O-RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | B | SECOND DESIGN |
| Diagnostic pressure ports | 1 | .5625-18 UNF-2B SAE O-RING PORTS - SUCTION AND PRESSURE PORTS - PLUGGED |
| Displacement | 098 | 98.0 cm3/r [5.98 in3/r] |
| Drain port size location | 1 | 1.3125-12 UNF-2B O-RING PORT – TOP |
| Flow comp rpc setting | 15 | 13.10-15.86 bar [190-230 lbf/in2] |
| Front mounting input shaft | 10 | 4 BOLT C (SAE J744-127-4) WITH 31.75 [1.25] DIA TAPERED SHAFT (SAE J744-32-3) (KEY INCLUDED) .75-14 UNF-2A THREAD |
| Identification packaging | 00 | MARK EATON PRODUCT NUMBER AND FULL MODEL CODE ON LABEL |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT LEFT SIDE PRESSURE PORT |
| Main ports size location | AB | SIDE PORTS; SUCTION: 2.50 SAE J518 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61); PRESSURE: 1.00 SAE J518 4-BOLTSPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) |
| Maximum displacement option | 03 | EXTERNAL MANUAL STROKE ADJUSTMENT SET AT 183.2-190.8 L/min [48.5-50.5 gal/min] (98.0 cm3/r [5.98 in3/r] LIMITED TO 85 cm3/r [5.19in3/r]) |
| Paint | CD | BLUE PRIMER |
| PRESSURE COMP SETTING | 34 | 234.4-241.3 bar [3400-3500 lbf/in2] |
| PUMP SPECIAL FEATURES | 00 | NO PUMP SPECIAL FEATURES |
| Shaft seal | 1 | STANDARD FLUOROCARBON SHAFT SEAL |
| Torque control setting | 00 | NO TORQUE CONTROL |