Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | AC | SAE J744 FLANGE 101-2/4 (2/4 BOLT B); ACCEPTS 13T 16/32 SPLINE WITH 41.0 (1.61) SHAFT EXT. (COUPLER INCLUDED) |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ADY | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special feature | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | AA | PRESSURE & FLOW COMPENSATOR WITH .4375-20 SAE O-RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | B | SECOND DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 098 | 98.0 cm3/r [5.98 in3/r] |
| Drain port size location | 2 | 1.3125-12 UNF-2B O-RING PORT - BOTTOM |
| Flow comp rpc setting | 20 | 17.24-19.99 bar [250-290 lbf/in2] |
| Front mounting input shaft | 06 | 4 BOLT C (SAE J744-127-4) WITH 14 TOOTH 12/24 PITCH SPLINE SHAFT (SAE J744-32-4) |
| Identification packaging | 00 | MARK DANFOSS PRODUCT NUMBER AND FULL MODEL CODE ON LABEL |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT LEFT SIDE PRESSURE PORT |
| Main ports size location | AB | SIDE PORTS; SUCTION: 2.50 SAE J518 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61); PRESSURE: 1.00 SAE J518 4-BOLTSPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) |
| Maximum displacement option | 01 | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | CD | BLUE PRIMER |
| PRESSURE COMP SETTING | 28 | 206.8-213.7 bar [3000-3100 lbf/in2] |
| Product height in | 10.630 | |
| Product height mm | 270.002 | |
| Product length in | 13.780 | |
| Product length mm | 350.012 | |
| Product width in | 7.820 | |
| Product width mm | 198.628 | |
| PUMP SPECIAL FEATURES | 00 | NO PUMP SPECIAL FEATURES |
| Shaft seal | 1 | STANDARD FLUOROCARBON SHAFT SEAL |
| Torque control setting | 00 | NO TORQUE CONTROL |
