Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNTING FEATURES |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ADY | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special feature | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | AC | PRESSURE COMPENSATOR |
| Design code | B | SECOND DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 098 | 98.0 cm3/r [5.98 in3/r] |
| Drain port size location | 2 | 1.3125-12 UNF-2B O-RING PORT - BOTTOM |
| Flow comp rpc setting | 00 | NO FLOW COMPENSATION |
| Front mounting input shaft | 05 | 4 BOLT C (SAE J744-127-4) WITH 31.75 [1.25] DIA STRAIGHT KEY SHAFT (SAE J744-32-1) (KEY INCLUDED) |
| Identification packaging | 00 | MARK DANFOSS PRODUCT NUMBER AND FULL MODEL CODE ON LABEL |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT LEFT SIDE PRESSURE PORT |
| Main ports size location | AB | SIDE PORTS; SUCTION: 2.50 SAE J518 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61); PRESSURE: 1.00 SAE J518 4-BOLTSPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) |
| Maximum displacement option | 02 | EXTERNAL MANUAL STROKE ADJUSTMENT (SET AT MAX) |
| Paint | CD | BLUE PRIMER |
| PRESSURE COMP SETTING | 43 | 275.8-282.7 bar [4000-4100 lbf/in2] |
| Product height in | 10.630 | |
| Product height mm | 270.002 | |
| Product length in | 13.780 | |
| Product length mm | 350.012 | |
| Product width in | 7.820 | |
| Product width mm | 198.628 | |
| PUMP SPECIAL FEATURES | 00 | NO PUMP SPECIAL FEATURES |
| Shaft seal | 1 | STANDARD FLUOROCARBON SHAFT SEAL |
| Torque control setting | 00 | NO TORQUE CONTROL |