Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | COVER PLATE MOUNTED ON ENDCOVER (AUXILIARY MOUNTING KIT REQUIRED FOR THROUGH DRIVE APPLICATION) |
| Brand | Danfoss |
| CODE TITLE | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special feature | NO CONTROL SPECIAL FEATURES |
| Controller type | PRESSURE & FLOW COMPENSATOR WITH .4375-20 SAE O-RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | First Design |
| Diagnostic pressure ports | .5625-18 UNF-2B SAE O-RING PORTS - SUCTION AND PRESSURE PORTS - PLUGGED |
| Displacement | 98.0 cm3/r [5.98 in3/r] |
| Drain port size location | 1.3125-12 UNF-2B O-RING PORT – TOP |
| Flow comp rpc setting | 17.24-19.99 bar [250-290 lbf/in2] |
| Front mounting input shaft | 4 BOLT C (SAE J744-127-4) WITH 17 TOOTH 12/24 PITCH SPLINE SHAFT (SAE J744-38-4) |
| Identification packaging | MARK EATON PRODUCT NUMBER AND FULL MODEL CODE ON LABEL |
| Input shaft rotation | LEFT-HAND ROTATION (CCW) LEFT SIDE SUCTION PORT RIGHT SIDE PRESSURE PORT |
| Main ports size location | SIDE PORTS; SUCTION: 2.50 SAE J518 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61); PRESSURE: 1.00 SAE J518 4-BOLTSPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) |
| Maximum displacement option | EXTERNAL MANUAL STROKE ADJUSTMENT (SET AT MAX) |
| Paint | BLUE PRIMER |
| PRESSURE COMP SETTING | 206.8-213.7 bar [3000-3100 lbf/in2] |
| Product height in | 10.630 |
| Product height mm | 270.002 |
| Product length in | 14.020 |
| Product length mm | 356.108 |
| Product width in | 7.820 |
| Product width mm | 198.628 |
| PUMP SPECIAL FEATURES | NO PUMP SPECIAL FEATURES |
| Shaft seal | STANDARD FLUOROCARBON SHAFT SEAL |
| Torque control setting | NO TORQUE CONTROL |
